1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Suction Cup

Suction Cup
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,467.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a suction cup. You can also select a lever type. [Specifications]A lever type is also available.

 
Part Number
7SB
7SLB
10SB-2
10SC
10SLB
10SLB-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Capacity
(L)
Connection Dia. Applicable Spray Gun

฿ 1,467.93

AIR BLOW NOZZLE 1 Piece(s) 7 Day(s) No0.75G1/4F110-S,F110L-S,FINER-S

฿ 2,109.49

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) Lever Type0.75G1/4F110-S,F110L-S,FINER-S

฿ 1,546.33

AIR BLOW NOZZLE 1 Piece(s) 7 Day(s) No1G1/4F110-S,F110L-S,FINER-S

฿ 1,546.33

AIR BLOW NOZZLE 1 Piece(s) 3 Day(s) No1G3/8F210-S

฿ 2,296.44

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) Lever Type1G3/8F210-S

฿ 2,296.44

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) Lever Type1G1/4F110-S,F110L-S,FINER-S

Loading...

  1. 1

Basic Information

Spray Gun Type Related Parts for Spray Gun