1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Equipment for Rust-Proofing Equipment for Undercarriages Body Undershooting Gun BS-2

MEI AIR BLOW GUN/NOZZLE

Equipment for Rust-Proofing Equipment for Undercarriages Body Undershooting Gun BS-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,165.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for a variety of coating applications, including of fenders, trunks, and bonnets, etc.

[Features]
· Ideal for spraying rust-proofing, corrosion-proofing, and vibration-proofing coatings on to fenders, trunks, and bonnets, etc.

 
Part Number
BS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,165.89

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Suction Type Nozzle Dia. [Category](mm) ~8
Spraying Air Pressure [Category](MPa) ~0.3 Air Usage Amount [Category](ℓ/min) ~200 The diameter of air inlet G1/4
Detail of Nozzle Dia.(mm) 7.0 Spraying Air Pressure Details(MPa) 0.29 The details of amount of air(ℓ/min) 190

Please check the type/dimensions/specifications of the part BS-2 in the Equipment for Rust-Proofing Equipment for Undercarriages Body Undershooting Gun BS-2 series.