1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster M305-FA (Part Number)

Air Duster M305-FA
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,397.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Noise reduced by 10dB compared with conventional models. The ejection volume from the nozzle is three times greater than the air consumption volume.

[Features]
· Maximum operating pressure of 1.57 MPa.
· A rubber tip nozzle (RC-20) and a transparent shield nozzle (SN-22) are provided as options only for M305.

 
Part Number
M305-FA-200SALE
M305-FA-300
M305-FA-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPipe length
(mm)

฿ 1,397.89

฿ 868.93

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 200

฿ 1,476.29

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 300

฿ 1,548.66

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) 500

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Long Features Flexible
Nozzle Dia.(mm) 2.0 The amount of air(L/min) 100