(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Noise reduced by 10 dB compared with conventional models. The jet flow from the nozzle is three times greater than air consumption.
Type | Air Blow Gun Body and Nozzles | Nozzle Shape | Angle | Features | Standard |
---|---|---|---|---|---|
Nozzle Dia.(mm) | 3.0 | The amount of air(L/min) | 240 | Pipe length(mm) | 90 |
Please check the type/dimensions/specifications of the part M305 in the Air Duster, M305 series.
How can we improve?
How can we improve?