(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small, ultra-lightweight, and easy to maintain.
[Features]
· A variety of types are available for all kinds of application, including for artistic applications such as paint-based Yuzen spraying, pictures, and imitation flowers. Can also be used for air brushing, toys, and other small item painting/coating.
· Small, ultra lightweight, and with a stabilized spray pattern. Easy to use and simple to maintain.
· The FM II type features scale markings on the paint adjustment thread.
Part Number |
---|
F55-G08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pattern Width [Category] (mm) | Spraying Air Pressure [Category] (MPa) | Air Usage Amount [Category] (ℓ/min) | Pattern Shape | Specifications | Detail of Nozzle Dia. (mm) | Pattern Width details (mm) | Detail of Liquid Jet Amount (mℓ/min) | Spraying Air Pressure Details (MPa) | The details of amount of air (ℓ/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,438.32 | MEI AIR BLOW GUN/NOZZLE | 1 Piece(s) | 8 Day(s) | ~150 | ~0.2 | ~100 | Flat spray (Straight) | No cup | 0.8 | ~120 | 35~44 | 0.09~0.2 | 43~63 |
Loading...
Spray Gun Type | Main Body of Spray Gun | Supply Method | Gravity Type | Nozzle Dia. [Category](mm) | 1 or Less |
---|---|---|---|---|---|
Liquid Spray Amount [Category](mℓ/min) | 50 or Less | The diameter of air inlet | G1/4 | Paint Inlet Diameter | G1/4 |
Please check the type/dimensions/specifications of the part F55-G08 in the Piece Gun / Ultra Small Spray Gun FM2-G series.
Part Number |
---|
F55-G05 |
F55-G05(C) |
F55-G05R(C) |
F55-G08(C) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pattern Width [Category] (mm) | Spraying Air Pressure [Category] (MPa) | Air Usage Amount [Category] (ℓ/min) | Pattern Shape | Specifications | Detail of Nozzle Dia. (mm) | Pattern Width details (mm) | Detail of Liquid Jet Amount (mℓ/min) | Spraying Air Pressure Details (MPa) | The details of amount of air (ℓ/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,438.32 | 1 Piece(s) | 8 Day(s) | ~100 | ~0.2 | ~100 | Flat spray (Straight) | No cup | 0.5 | ~90 | 17~24 | 0.09~0.2 | 43~63 | ||
฿ 6,373.05 | 1 Piece(s) | 8 Day(s) | ~100 | ~0.2 | ~100 | Flat spray (Straight) | With cup | 0.5 | ~90 | 17~24 | 0.09~0.2 | 43~63 | ||
฿ 5,589.08 | 1 Piece(s) | 8 Day(s) | ~50 | ~0.3 | ~50 | Round blown | With cup | 0.5 | ~25 | 21~32 | 0.09~0.3 | 14~32 | ||
฿ 6,373.05 | 1 Piece(s) | 8 Day(s) | ~150 | ~0.2 | ~100 | Flat spray (Straight) | With cup | 0.8 | ~120 | 35~44 | 0.09~0.2 | 43~63 |
How can we improve?
How can we improve?