1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Piece Gun / Ultra Small Spray Gun FM2-G (Part Number)

MEI AIR BLOW GUN/NOZZLE

Piece Gun / Ultra Small Spray Gun FM2-G
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,438.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small, ultra-lightweight, and easy to maintain.

[Features]
· A variety of types are available for all kinds of application, including for artistic applications such as paint-based Yuzen spraying, pictures, and imitation flowers. Can also be used for air brushing, toys, and other small item painting/coating.
· Small, ultra lightweight, and with a stabilized spray pattern. Easy to use and simple to maintain.
· The FM II type features scale markings on the paint adjustment thread.

 
Part Number
F55-G05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPattern Width [Category]
(mm)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Pattern Shape Specifications Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

฿ 5,438.32

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s) ~100~0.2~100Flat spray (Straight)No cup0.5~9017~240.09~0.243~63

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) 1 or Less
Liquid Spray Amount [Category](mℓ/min) 50 or Less The diameter of air inlet G1/4 Paint Inlet Diameter G1/4

Please check the type/dimensions/specifications of the part F55-G05 in the Piece Gun / Ultra Small Spray Gun FM2-G series.

Products with similar specification

Part Number
F55-G05(C)
F55-G05R(C)
F55-G08
F55-G08(C)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPattern Width [Category]
(mm)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Pattern Shape Specifications Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

฿ 6,373.05

1 Piece(s) 8 Day(s) ~100~0.2~100Flat spray (Straight)With cup0.5~9017~240.09~0.243~63

฿ 5,589.08

1 Piece(s) 8 Day(s) ~50~0.3~50Round blownWith cup0.5~2521~320.09~0.314~32

฿ 5,438.32

1 Piece(s) 8 Day(s) ~150~0.2~100Flat spray (Straight)No cup0.8~12035~440.09~0.243~63

฿ 6,373.05

1 Piece(s) 8 Day(s) ~150~0.2~100Flat spray (Straight)With cup0.8~12035~440.09~0.243~63