1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Spray Gun F110 Series (Small Spray Gun) F110-S (F110-S10)

MEI AIR BLOW GUN/NOZZLE

Hand Spray Gun F110 Series (Small Spray Gun) F110-S (F110-S10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Paint Container (Cup) is sold separately.

Product Description

[Features]
· Enables atomization with low air volumes and low pressures. Can increase coating efficiency, reduce spattering, and reduce the amount of paint used. As the total air consumption amount is low, it also helps reduce CO2.
· Does not produce much in the way of noise. With low levels of paint adherence on the air cap, maintenance costs are also reduced.
· Its new misting mechanism helps improve coating efficiency at low pressures which in turn helps reduce the amount of paint used.
· Its high dispersal pattern helps form the ideal film thickness for each type of paint, which in turn helps achieve a clean finish.
· Its reduced weight and optimum weight balance helps reduce the load on the operator and enables work to be carried out in the manner intended.
· Quiet operation for improved working environments.
· The parts that are in contact with the fluids feature corrosion-resistant circuits, making it suitable for use with even VOC countermeasure water-based paints.

Part Number
F110-S10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Air Usage Amount [Category]
(ℓ/min)
Air cap type Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
The details of amount of air
(ℓ/min)

฿ 5,575.00

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 4 Day(s) 1 or Less~150~100~150101.013090110

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Suction Type Spraying Air Pressure [Category](MPa) ~0.3
The diameter of air inlet G1/4 Paint Inlet Diameter G1/4 Pattern Shape Straight
Spraying Air Pressure Details(MPa) 0.25

Please check the type/dimensions/specifications of the part F110-S10 in the Hand Spray Gun F110 Series (Small Spray Gun) F110-S series.

Products with similar specification

Part Number
F110-S13
F110-S15
F110-S20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Air Usage Amount [Category]
(ℓ/min)
Air cap type Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
The details of amount of air
(ℓ/min)

฿ 5,575.00

1 Piece(s) 4 Day(s) ~2~200~200~150131.3160130140

฿ 5,575.00

1 Piece(s) 4 Day(s) ~2~200~200~200151.5170160160

฿ 5,575.00

1 Piece(s) 4 Day(s) ~2~200~300~200202.0185210175