1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun for Construction Coatings, Tile Gun KG

MEI AIR BLOW GUN/NOZZLE

Spray Gun for Construction Coatings, Tile Gun KG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,655.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a gravity type tile gun.
[Features]
・ A wide range of models to meet all applications and purposes, including dedicated guns for tiles, ricin, mortar, stucco, Juraku, etc., as well as versatile and universal guns
・ It is achieved weight reduction through a thorough rational design. Moreover, it is a spray gun that boasts an excellent operation balance that does not make working long hours difficult

 
Part Number
KG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,655.20

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Nozzle Dia. [Category](mm) ~3
Spraying Air Pressure [Category](MPa) ~0.5 Air Usage Amount [Category](ℓ/min) ~300 The diameter of air inlet G1/4
Detail of Nozzle Dia.(mm) 3.0 Spraying Air Pressure Details(MPa) 0.29~0.49 The details of amount of air(ℓ/min) 100~210