1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engine Cleaner EC-7

MEI AIR BLOW GUN/NOZZLE

Engine Cleaner EC-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,857.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for cleaning and washing uneven sections/parts in automobiles in general and in manufacturing machinery, etc.

[Features]
· Ideal for cleaning oil, grease, and dirt from automobiles and parts. Ideal for cleaning manufacturing machinery/facilities and agricultural equipment. Ideal for surface preparation before painting. Ideal for coating metal mold release materials and for cleaning and washing uneven parts etc.

 
Part Number
EC-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,857.27

MEI AIR BLOW GUN/NOZZLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Suction Type Nozzle Dia. [Category](mm) ~3
Liquid Spray Amount [Category](mℓ/min) ~500 Spraying Air Pressure [Category](MPa) ~0.3 Air Usage Amount [Category](ℓ/min) ~100
The diameter of air inlet G1/4 Pipe length(mm) 240 Detail of Nozzle Dia.(mm) 3.0
Detail of Liquid Jet Amount(mℓ/min) 450 Spraying Air Pressure Details(MPa) 0.3 The details of amount of air(ℓ/min) 55

Please check the type/dimensions/specifications of the part EC-7 in the Engine Cleaner EC-7 series.