1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster DS-3T (Part Number)

Air Duster DS-3T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 764.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Noise value is reduced about 10 dB compared to the conventional model. Sprayed amount from the nozzle is 3 times the air consumption.

[Features]
· Noise value is reduced about 10 dB compared to the conventional product.
· Sprayed amount of air from the nozzle tip is approximately 3 times the air consumption amount.
· Reduced air consumption by 14% compared to conventional product.
· Improved collision efficiency by 7% compared to conventional products (at 0.5 MPa).
· The same power can be delivered with less air consumption, which can reduce compressor power consumption.

 
Part Number
DS-3T
DS-3TK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type of Air Supply Port Feature Details

฿ 913.26

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day Male threadTrigger Type

฿ 764.69

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day [One-Touch Coupling] Quick JointTrigger type, Quick joint type

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Body Material Aluminum Nozzle Dia.(mm) 2.2 The amount of air(L/min) 140