1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster for Medium Loads G-WJ Type With Rubber Wheel Type With Swivel Bracket (Part Number)

CASTERS

Caster for Medium Loads G-WJ Type With Rubber Wheel Type With Swivel Bracket
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,242.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A "Rubber wheel series" has an outstanding shock absorption and easy operability

 
Part Number
G-200WJ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,242.35

฿ 812.25

CASTERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 250 Load Range(daN) 220.01~320.00
Stopper (Detail) No Max. Load(daN) 245 Wheel Material Rubber
Fitting Material Made of steel plate Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction(mm) 112
Mounting Hole Pitch Transverse Direction(mm) 112 Top Plate F1(mm) 140 Top Plate F2(mm) 140
Wheel Diameter(Ø) 200 Eccentricity G(mm) 58 Load Category Medium Load
Fork Width b(mm) 56

Please check the type/dimensions/specifications of the part G-200WJ in the Caster for Medium Loads G-WJ Type With Rubber Wheel Type With Swivel Bracket series.