1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bearing IK-NM Type (Part Number)

Ball Bearing IK-NM Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 881.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Strong bolts have been installed while maintaining the excellent characteristics of the IK type ball bearer.
· When the trolley and workpiece are heavy items, attention should be paid to the material and hardness of the mating surface (floor surface).

Part Number
IK-13NM
IK-16NM
IK-19NMSALE
IK-22NM
IK-25NMSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 881.59

IGC BALL TRANSFER IK-NM 1 Piece(s) Same day 10100.1~500.01472112.7(1/2)

฿ 1,053.45

IGC BALL TRANSFER IK-NM 1 Piece(s) 3 Day(s) 10100.1~500.02452615.88(5/8)

฿ 1,395.69

฿ 825.27

BALL TRANSFER IK-NM 1 Piece(s) Same day 10500.1~50005883519.05(3/4)

฿ 2,255.03

IGC BALL TRANSFER IK-NM 1 Piece(s) 3 Day(s) 10500.1~50007844222.225(7/8)

฿ 2,634.65

฿ 1,537.05

BALL TRANSFER IK-NM 1 Piece(s) Same day 10500.1~50009804625.4(1)

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Body Material Steel
Main Ball material Steel Sub Ball Steel Application General-Purpose Air Ball Transfer