(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Usage Example]·It is mainly used as a caster for platform trucks.
Part Number |
---|
IK-19 |
IK-22 |
IK-25 |
IK-38 |
IK-51 |
IK-76 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Withstand Operating Load Range (N) | Working Load (N) | Outer Dia. D (Ø) | Ball Size (Inch) (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,167.29 | IGC BALL TRANSFER IK | 1 Piece(s) | 3 Day(s) | 10 | 500.1~5000 | 588 | 55 | 19.05(3/4) | ||
฿ 3,033.26 | IGC BALL TRANSFER IK | 1 Piece(s) | 3 Day(s) | 10 | 500.1~5000 | 882 | 60 | 22.225(7/8) | ||
฿ 4,011.08 | IGC BALL TRANSFER IK | 1 Piece(s) | 3 Day(s) | 10 | 500.1~5000 | 1180 | 70 | 25.4(1) | ||
฿ 8,043.08 | IGC BALL TRANSFER IK | 1 Piece(s) | 3 Day(s) | 10 | 500.1~5000 | 2450 | 100 | 112.7(1/2) | ||
฿ 11,893.29 | IGC BALL TRANSFER IK | 1 Piece(s) | 3 Day(s) | 10 | 500.1~5000 | 3430 | 130 | 50.8(2) | ||
฿ 27,862.72 | IGC BALL TRANSFER IK | 1 Piece(s) | 5 Day(s) | 10 | 5000.1~10000 | 5390 | 200 | 76.2(3) |
Loading...
Type | Standard | Shape | Flange | Body Material | Cast Iron |
---|---|---|---|---|---|
Main Ball material | Steel | Sub Ball | Steel | Application | General-Purpose Air Ball Transfer |
How can we improve?
How can we improve?