1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bear IP-16N type (Part Number)

Ball Bear IP-16N type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mainly used in clean environments such as food factories, and liquid crystal manufacturing equipment etc.

[Features]
· All resin product, so can be used in strict hygiene environments.
· Mainly used for conveyor lines at food and pharmaceutical production factories.

Part Number
IP-16NB
IP-16NW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Ball material Plastic Body Color

฿ 606.59

IGC BALL TRANSFER IP-16N 1 Piece(s) 3 Day(s) 10[Plastic] Conductive UHMWPEBlack

฿ 331.61

IGC BALL TRANSFER IP-16N 1 Piece(s) 3 Day(s) 10[Plastic] POMWhite

Loading...

  1. 1

Basic Information

Type Standard Shape Round-shaped male screw Withstand Operating Load Range(N) 20.1~50.0
Working Load(N) 29.4 Body Material POM Outer Dia. D(Ø) 29
Ball Size (Inch)(Ø) 15.88(5/8) Sub Ball POM Application General-Purpose Air Ball Transfer