1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

US-SJ Ball Bearing (main body material: stainless steel) (Part Number)

US-SJ Ball Bearing (main body material: stainless steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 529.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Economy embedded type pressed product

[Features]
· Same heavy press as IM type product available at a low price, with quick delivery time.
· Embedded type keeps the installation height low.
· Mainly used for conveyor systems for moving lightweight equipment.

Part Number
US-16SJ
US-25SJSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 529.15

IGC BALL TRANSFER US-SJ 1 Piece(s) 6 Day(s) 1020.1~50.029.441.315.88(5/8)

฿ 1,211.42

฿ 726.97

BALL TRANSFER US-SJ 1 Piece(s) Same day 1050.1~100.09855.825.4(1)

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Body Material Stainless Steel
Main Ball material POM Sub Ball Stainless Steel Application General-Purpose Air Ball Transfer