1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bear IA-R type (Weight) (Part Number)

Ball Bear IA-R type (Weight)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,153.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-hardness and lightweight ball bearing, ideal for air, ship and train cargo. Excellent shock resistance compared with IA type.

Part Number
IA-19R
IA-25R
IA-38R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWorking Load
(N)
Outer Dia. D
(Ø)
Ball Size (Inch)
(Ø)

฿ 2,153.42

IGC BALL TRANSFER IA-R 1 Piece(s) 3 Day(s) 109806719.05(3/4)

฿ 2,701.89

IGC BALL TRANSFER IA-R 1 Piece(s) 3 Day(s) 1014707225.4(1)

฿ 4,833.07

IGC BALL TRANSFER IA-R 1 Piece(s) 3 Day(s) 10245095112.7(1/2)

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Withstand Operating Load Range(N) 500.1~5000
Body Material Aluminum Main Ball material Stainless Steel Sub Ball Stainless Steel
Application General-Purpose Air Ball Transfer