(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel type fixing set screws
[Features]
· Suitable for cases where there is no need to move 360 degrees freely, there is a need to control directionality to some extent.
· Also has a low coefficient of friction, and long stroke motion is also a major advantage.
· Mainly used as feeding device, for stroke in piston movement and for as conveying cart.
Part Number |
---|
S-05 |
S-06 |
S-08 |
S-10 |
S-13 |
S-25 |
S-38 |
S-51 |
S-76 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Withstand Operating Load Range (N) | Working Load (N) | Outer Dia. D (Ø) | Ball Size (Inch) (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 708.21 | IGC BALL TRANSFER S | 1 Piece(s) | 13 Day(s) | 10 | 100.1~500.0 | 147 | 12.2 | 4.763(3/16) | ||
฿ 776.97 | IGC BALL TRANSFER S | 1 Piece(s) | 3 Day(s) | 10 | 100.1~500.0 | 196 | 15.8 | 6.35(1/4) | ||
฿ 776.97 | IGC BALL TRANSFER S | 1 Piece(s) | 5 Day(s) | 10 | 100.1~500.0 | 294 | 19.2 | 7.938(5/16) | ||
฿ 845.71 | IGC BALL TRANSFER S | 1 Piece(s) | 5 Day(s) | 10 | 100.1~500.0 | 392 | 25.7 | 9.53(3/8) | ||
฿ 948.83 | BALL TRANSFER S | 1 Piece(s) | Same day | 10 | 100.1~500.0 | 490 | 38 | 12.7(1/2) | ||
฿ 2,164.73 | IGC BALL TRANSFER S | 1 Piece(s) | 5 Day(s) | 10 | 500.1~5000 | 1570 | 60 | 25.4(1) | ||
฿ 5,112.78 | IGC BALL TRANSFER S | 1 Piece(s) | 5 Day(s) | 10 | 500.1~5000 | 1960 | 85 | 112.7(1/2) | ||
฿ 7,850.98 | IGC BALL TRANSFER S | 1 Piece(s) | 5 Day(s) | 10 | 500.1~5000 | 2940 | 110 | 50.8(2) | ||
฿ 18,691.30 | IGC BALL TRANSFER S | 1 Piece(s) | 5 Day(s) | 10 | 500.1~5000 | 4410 | 151.2 | 76.2(3) |
Loading...
Type | Standard | Shape | Cylinder | Body Material | Steel |
---|---|---|---|---|---|
Main Ball material | Steel | Sub Ball | Steel | Application | General-Purpose Air Ball Transfer |
How can we improve?
How can we improve?