(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Multi direction air ball lifter ISR-18T type from IGUCHI KIKO.
- Can be select 2 capacities of working load, 1070 N, 1610 N.
- Large Ball Size = ø5/16" (7.94mm).
- T-slot type pneumatic die lifter “Air Ball Lifter”. The lifter can be extended to any length by adding 80mm units. Can be fixed to any press machine T-slot bolster slot.
- Dramatically reduces tool changeover times.
- Eliminates tool and press bed damage.
- Allows accurate tool positioning.
Part Number |
---|
ISR-18T-190 |
ISR-18T-270 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Working Load (N) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 100.00 | IGC BALL TRANSFER ISR-18T | 1 Piece(s) | Quote | 10 | 1070 | 190 | ||
฿ 100.00 | IGC BALL TRANSFER ISR-18T | 1 Piece(s) | Quote | 10 | 1610 | 270 |
Loading...
Type | Air Drive Type | Shape | Unit | Withstand Operating Load Range(N) | 500.1~5000 |
---|---|---|---|---|---|
Body Material | Aluminum | Main Ball material | Stainless Steel | Ball Size (Inch)(Ø) | 7.938(5/16) |
Width W | 18 | Application | Air Ball Lifter |
How can we improve?
How can we improve?