(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An economical and easy-to-use labor-saving device that combines an air cylinder with a high-accuracy processed ball transfer, lifts the conveyed object from the table top by air pressure, and moves and rotates it 360° horizontally.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Withstand Operating Load Range (N) | Working Load (N) | Length L (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 48,144.00 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 9680 | 1000 | - | ||
฿ 5,692.41 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 510 | 100 | - | ||
฿ 8,442.31 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 12 Day(s) | 10 | 500.1~5000 | 1020 | 150 | - | ||
฿ 9,989.12 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 18 Day(s) | 10 | 500.1~5000 | 1530 | 200 | - | ||
฿ 12,051.55 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 19 Day(s) | 10 | 500.1~5000 | 2040 | 250 | - | ||
฿ 14,113.98 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 2550 | 300 | - | ||
฿ 16,520.14 ฿ 9,081.12 | BALL TRANSFER ISR-38 | 1 Piece(s) | Same day | 10 | 500.1~5000 | 3060 | 350 | - | ||
฿ 18,926.31 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 500.1~5000 | 3570 | 400 | - | ||
฿ 21,676.21 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 9 Day(s) | 10 | 500.1~5000 | 4080 | 450 | - | ||
฿ 26,832.27 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 12 Day(s) | 10 | 5000.1~10000 | 5100 | 550 | - | ||
฿ 29,238.43 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 13 Day(s) | 10 | 5000.1~10000 | 5610 | 600 | - | ||
฿ 31,644.60 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 6120 | 650 | - | ||
฿ 33,707.02 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 6620 | 700 | - | ||
฿ 36,113.19 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 7130 | 750 | - | ||
฿ 37,831.88 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 7640 | 800 | - | ||
฿ 40,581.78 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 8150 | 850 | - | ||
฿ 43,331.67 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 10 Day(s) | 10 | 5000.1~10000 | 8660 | 900 | - | ||
฿ 44,706.62 | IGC BALL TRANSFER ISR-38 | 1 Piece(s) | 7 Day(s) | 10 | 5000.1~10000 | 9170 | 950 | - | ||
฿ 37,333.33 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 5000.1~10000 | 9680 | 1000 | Blue (Anodization) | ||
฿ 13,833.33 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 500.1~5000 | 2550 | 300 | Blue (Anodization) | ||
฿ 15,833.33 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 500.1~5000 | 3570 | 400 | Blue (Anodization) | ||
฿ 19,666.67 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 500.1~5000 | 4590 | 500 | Blue (Anodization) | ||
฿ 21,583.33 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 5000.1~10000 | 5610 | 600 | Blue (Anodization) | ||
฿ 25,500.00 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 5000.1~10000 | 6620 | 700 | Blue (Anodization) | ||
฿ 29,416.67 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 5000.1~10000 | 7640 | 800 | Blue (Anodization) | ||
฿ 33,333.33 | AIR BALL LIFTER | 1 Piece(s) | 4 Day(s) | - | 5000.1~10000 | 8660 | 900 | Blue (Anodization) |
Loading...
Type | Air Drive Type | Shape | Unit | Body Material | Aluminum |
---|---|---|---|---|---|
Main Ball material | Steel | Ball Size (Inch)(Ø) | 19.05(3/4) | Width W | 38 |
Application | Air Ball Lifter |
How can we improve?
How can we improve?