1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Bear ISR-C50S type (Part Number)

Ball Bear ISR-C50S type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,629.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Air driven unit that can be used for cleanroom.

Part Number
ISR-C50S-1000-A
ISR-C50S-100-A
ISR-C50S-150-A
ISR-C50S-200-A
ISR-C50S-250-A
ISR-C50S-300-A
ISR-C50S-350-A
ISR-C50S-400-A
ISR-C50S-450-A
ISR-C50S-500-A
ISR-C50S-550-A
ISR-C50S-600-A
ISR-C50S-650-A
ISR-C50S-700-A
ISR-C50S-750-A
ISR-C50S-800-A
ISR-C50S-850-A
ISR-C50S-900-A
ISR-C50S-950-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Length L
(mm)

฿ 250,068.72

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 1010000.1~20000140001000

฿ 17,629.76

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 10500.1~5000730100

฿ 30,836.51

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 10500.1~50001470150

฿ 43,162.83

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 10500.1~50002200200

฿ 56,369.58

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 10500.1~50002940250

฿ 69,576.34

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 10500.1~50003680300

฿ 81,902.65

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 10500.1~50004410350

฿ 95,109.41

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 105000.1~100005150400

฿ 108,316.17

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 105000.1~100005880450

฿ 120,642.48

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 105000.1~100006620500

฿ 133,849.23

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 105000.1~100007350550

฿ 147,056.00

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 105000.1~100008090600

฿ 159,382.31

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 105000.1~100008820650

฿ 172,589.06

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 105000.1~100009560700

฿ 185,795.83

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 1010000.1~2000010300750

฿ 198,122.14

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 1010000.1~2000011000800

฿ 211,328.90

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 1010000.1~2000011800850

฿ 224,535.66

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 1010000.1~2000012500900

฿ 236,861.97

IGC BALL TRANSFER ISR-C50S 1 Piece(s) 5 Day(s) 1010000.1~2000013200950

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Body Material Aluminum
Main Ball material Stainless Steel Ball Size (Inch)(Ø) 25.4(1) Width W 50
Application Air Ball Lifter for Clean Room