(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for conveying and positioning glass in the liquid crystal manufacturing process. Low price is a feature.
Part Number |
---|
ISCS-10JS-J |
ISCS-10U1S-J |
ISCS-10V1S-J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Ball material |
---|---|---|---|---|---|---|---|
฿ 406.00 ฿ 205.44 | BALL TRANSFER ISCS-10 | 1 Piece(s) | Same day | 10 | [Plastic] POM | ||
฿ 716.19 | IGC BALL TRANSFER ISCS-10 | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] UHMWPE | ||
฿ 1,371.43 | IGC BALL TRANSFER ISCS-10 | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Vespel SP |
Loading...
Type | Standard | Shape | Round-shaped male screw | Withstand Operating Load Range(N) | 1.0~10.0 |
---|---|---|---|---|---|
Working Load(N) | 9.8 | Body Material | POM | Outer Dia. D(Ø) | 16.5 |
Ball Size (Inch)(Ø) | 9.53(3/8) | Sub Ball | Stainless Steel | Application | Ball Transfer for Clean Room |
Plastic Body Color | White |
How can we improve?
How can we improve?