(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- ISC-16 type Stainless Steel Ball Bearing (main body material: stainless steel) manufactured by IGUCHI KIKO.
- ISC-16 type Stainless Steel Ball Bearing, featuring a robust stainless steel main body for exceptional performance.
- Specifically designed for cleanroom environments, this ball bearing ensures smooth and reliable operation. Choose from seven main ball material options, including 3F, Conductive PEEK, Conductive UHMWPE, PEEK, POM, UHMWPE, or VESPEL SP, allowing you to customize it according to your specific requirements.
- With a convenient M8 x 1.25 mounting thread size, installation is quick and effortless.
- The ISC-16 type boasts a main ball size of ø5/8" (15.875 mm), providing versatility and precision for various applications.
Part Number |
---|
ISC-16FS-SJ |
ISC-16JS-SJ |
ISC-16P1S-SJ |
ISC-16P2S-SJ |
ISC-16U1S-SJ |
ISC-16U2S-SJ |
ISC-16V1S-SJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Ball material |
---|---|---|---|---|---|---|---|
฿ 3,677.42 | IGC BALL TRANSFER ISC-16 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Plastic] 3F | |
฿ 2,264.23 | IGC BALL TRANSFER ISC-16 | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] POM | ||
฿ 3,022.53 | IGC BALL TRANSFER ISC-16 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Plastic] PEEK | |
฿ 2,118.86 | IGC BALL TRANSFER ISC-16 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Plastic] Conductive PEEK | |
฿ 2,695.39 | IGC BALL TRANSFER ISC-16 | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] UHMWPE | ||
฿ 2,695.39 | IGC BALL TRANSFER ISC-16 | 1 Piece(s) | 5 Day(s) | 10 | [Plastic] Conductive UHMWPE | ||
฿ 5,257.15 | IGC BALL TRANSFER ISC-16 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Plastic] Vespel SP |
Loading...
Type | Standard | Shape | Round-shaped male screw | Withstand Operating Load Range(N) | 1.0~10.0 |
---|---|---|---|---|---|
Working Load(N) | 9.8 | Body Material | Stainless Steel | Outer Dia. D(Ø) | 27 |
Ball Size (Inch)(Ø) | 15.88(5/8) | Sub Ball | Stainless Steel | Application | Ball Transfer for Clean Room |
How can we improve?
How can we improve?