1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot-Operated Switching Valve, 4-Way, 2 Positions, BN-4PA Series (Part Number)

Foot-Operated Switching Valve, 4-Way, 2 Positions, BN-4PA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,395.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact foot pedal valve with a pedal lock mechanism.
[Features]
· Step in with the foot to switch the direction of air flow.
· 4 directions, 2 positions.
· Compact.
· You can optionally lock the pedal and attach a protective cover.
[Applications]
· Double-acting air cylinder operation.

 
Part Number
BN-4PA41-8
BN-4PA41R-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Type

฿ 4,395.64

NHK FOOT OPERATED AIR VALVE 1 Piece(s) 10 Day(s) No

฿ 4,876.61

NHK FOOT OPERATED AIR VALVE 1 Piece(s) 3 Day(s) With Lock Mechanism

Loading...

  1. 1

Basic Information

Main Body Shape Pedal type Number of Ports 4-Port Number of Switching Positions 2-position normally closed type
Switching Operation Foot Switch Pipe Port Type Rc Plumbing Thread Nominal 1/4
Plumbing Type and Direction Side piping Effective Sectional Area(mm2) 8 How to Mount Others
Applicable Fluids Air Pipe connection port diameter (IN, OUT) Rc1/4 Operating Pressure(MPa) 0~0.7