(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact (35 mm width) pressure reducing valve.
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | No |
Adverse Current Function | Presence | Supply Side, Connection Type | Rc | Supply Side, Connection Dia. | 1/4 |
Control Side, Connection Type | Rc | Control Side, Connection Dia. | 1/4 | Pressure Gauge | No |
Set Pressure(MPa) | 0.05~0.85 | Operating Pressure(MPa) | 0~1.0 | Applicable Fluids | Air |
Pressure Resistance(MPa) | 1.5 | Ambient Temperature(℃) | 5~60 |
Please check the type/dimensions/specifications of the part BN-3R21-8 in the Regulator BN-3R21 series.
How can we improve?
How can we improve?