(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 2-axis inclination stage with different rotation center heights and travel amounts.
TD - 313 exterior
TD - 313 dimension diagrams
Movement direction: tilts in 2 directions
Stage surface: 30 × 30 mm
Clamp method: knob screw type
Movement mechanism / feed method: worm gear type
Travel range: upper axis ±15°, Lower axis ±10°; Movement amount: 1 full knob rotation: upper axis approx. 2°, 34′; lower axis approx. 1°, 48′
Scale interval: vernier reading 5′
Movement guide: yes
Center of rotation (from upper face of stage): 30 mm
Load resistance: 19.6 N (2 kgf); Mass: 0.2 kg
Main materials / surface treatment: brass / hard black chrome
TD - C411 exterior
TD - C412 dimension diagrams
Product number (TD - C411) A: 50 mm, B: 86 mm
Product number (TD - C412) A: 68 mm, B: 104 mm
Product Number | TD-C411 | TD-C412 |
---|---|---|
Product Name | 2 Axis Goniometer Stage 40 × 40 | |
Movement Direction | Tilts in 2 directions | |
Stage Surface | 40 mm × 40 mm | |
Feed Method | Precision screw, composite coupling type | |
Travel Range | Upper axis ±8°, lower axis ±6° | Upper axis ±6°, lower axis ±5° |
Movement Amount / 1 Knob Rotation | Approx. 28'11", lower axis approx. 21'45" | Upper axis approx. 21' 45", lower axis approx. 17'43" |
Scale Interval | Vernier reading 6' | |
Movement Guide | Dovetail | |
Center Of Rotation (From Upper Surface Of Stage) | 50 mm | 68 mm |
Rotation Center Accuracy | — | |
Load Resistance | 29.4 N (3 kgf) | |
Mass | 0.6 kg | |
Main Materials / Surface Treatment | Brass / hard black chrome |
TD - 411 exterior
TD - 412 dimension diagrams
Product number (TD - 411) A: 20 mm, B: 20 mm, C: 17 mm, D: 57 mm
Product number (TD - 412) A: 40 mm, B: 17 mm, C: 15 mm, D: 72 mm
Product Number | TD-411 | TD-412 |
---|---|---|
Product Name | 2-Axis Goniometer Stage 40 × 40 | |
Movement Direction | Tilts in 2 directions | |
Stage Surface | 40 mm × 40 mm | |
Feed Method | Worm gear type | |
Travel Range | Upper axis ±20°, lower axis ±15° | Upper axis ±15°, lower axis ±10° |
Movement Amount / 1 Knob Rotation | Upper axis approx. 2° 8'34''; Lower axis approx. 1° 20' | Upper axis approx. 1° 20'; Lower axis approx. 1° 1'32'' |
Scale Interval | Vernier reading 5' | |
Movement Guide | Dovetail | |
Center Of Rotation (From Upper Surface Of Stage) | 20 mm | 40 mm |
Rotation Center Accuracy | — | |
Load Resistance | 29.4 N (3 kgf) | |
Mass | 0.45 kg | 0.4 kg |
Main Materials / Surface Treatment | Brass / hard black chrome |
TD - C611 exterior
TD - C612 dimension drawings
Product number (TD - C611) A: 70 mm, B: 122 mm
Product number (TD - C612) A: 96 mm, B: 148 mm
Product Number | TD-C611 | TD-C612 |
---|---|---|
Product Name | 2-Axis Goniometer Stage 60 × 60 | |
Movement Direction | Tilts in 2 directions | |
Stage Surface | 60 mm × 60 mm | |
Feed Method | Precision screw, composite coupling type | |
Travel Range | Upper axis ±8°; Lower axis ±6° | Upper axis ±6°; Lower axis ±5° |
Movement Amount / 1 Knob Rotation | Upper axis approx. 19'59'', lower axis approx. 15' 21'' | Upper axis approx. 15'21", lower axis approx. 12'27" |
Scale Interval | Vernier reading 6' | |
Movement Guide | Yes | |
Center Of Rotation (From Upper Surface Of Stage) | 70 mm | 96 mm |
Rotation Center Accuracy | — | |
Load Resistance | 39.2 N (4 kgf) | |
Mass | 1.4 kg | |
Main Materials / Surface Treatment | Brass / hard black chrome |
Skilled fine-tuning was carried out to minimize interstitial error when making the composite coupling, increasing transfer efficiency.
X-Axis Fixed Stage (Manual Stage)
Stage with lock-less mechanism, does not move after positioning. The natural lock prevents backlash. Ideal for workpieces that must remain stationary after position adjustment instead of requiring constant adjustment, e.g. cameras or sensors.
Super Thin VB XY Stage (Manual)
Very different in concept from existing products, with a similar thickness to a smartphone while offering high load resistance at a low price. New product utilizing the holding power of a magnet.
Part Number |
---|
TD-C411 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Travel Distance/Knob 1 Rotation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,075.83 | CHS OBLIQUE STAGES | 1 Piece(s) | 3 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Arm shafts, approximately 28′11″、lower shafts, approximately 21′45″ |
Loading...
Type | Goniometer XY Axis | Moving Direction | Tilt in two directions |
---|
Please check the type/dimensions/specifications of the part TD-C411 in the Biaxial Goniometer Stage (Manual Stage) series.
Part Number |
---|
TD-313 |
TD-4051FX |
TD-411 |
TD-C412 |
TD-C611 |
TD-C612 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stage surface (length) (range of selection) (mm) | Stage surface (width) (range of selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Stage surface (length) (mm) | Stage surface (width) (mm) | Load Capacity (N) | Clamp Type | Travel Distance/Knob 1 Rotation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 34,993.45 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10 | Worm Gear Type | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 30 | 30 | 19.6 | [Standard] Clamp Screw Type | Arm shafts, approximately 2° 34', lower shafts, approximately 1° 48' | ||
฿ 31,407.41 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10 | [Feed Screw] Feed Screw | Aluminum alloy | Black anodize satined | ground glass joint | 40 | 40 | 24.5 | No | Arm shafts, approximately 46′16″、lower shafts, approximately 33′25″ | ||
฿ 35,927.15 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ±10 to 20 | Worm Gear Type | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Arm shafts, approximately 2°8′34", lower shafts, approximately 1°20′ | ||
฿ 36,845.35 | 1 Piece(s) | 8 Day(s) | 10 | 26~40 | 26~40 | 5~30 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 40 | 40 | 29.4 | [Standard] Clamp Screw Type | Arm shafts, approximately 21′45″、lower shafts, approximately 17′43″ | ||
฿ 46,813.89 | 1 Piece(s) | 8 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 60 | 60 | 39.2 | [Standard] Clamp Screw Type | Arm shafts, approximately 19′59″、lower shafts, approximately 15′21″ | ||
฿ 50,393.73 | 1 Piece(s) | 73 Day(s) | 10 | 41~60 | 41~60 | 30.1~50 | ~ ±10 | [Feed Screw] Precision Screw, Complex Coupling Type | Brass | [Low Temperature Black Chrome Plating] Hard black chrome | Presence | 60 | 60 | 39.2 | [Standard] Clamp Screw Type | Arm shafts, approximately 15′21″、lower shafts, approximately 12′27″ |
How can we improve?
How can we improve?