1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Biaxial Goniometer Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Biaxial Goniometer Stage (Manual Stage)
  • Biaxial Goniometer Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,407.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· 2-axis inclination stage with different rotation center heights and travel amounts.

TD - 313 Specifications

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - 313 exterior

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - 313 dimension diagrams

Movement direction: tilts in 2 directions
Stage surface: 30 × 30 mm
Clamp method: knob screw type
Movement mechanism / feed method: worm gear type
Travel range: upper axis ±15°, Lower axis ±10°; Movement amount: 1 full knob rotation: upper axis approx. 2°, 34′; lower axis approx. 1°, 48′
Scale interval: vernier reading 5′
Movement guide: yes
Center of rotation (from upper face of stage): 30 mm
Load resistance: 19.6 N (2 kgf); Mass: 0.2 kg
Main materials / surface treatment: brass / hard black chrome

40 × 40 1 Axis, 2 Axis (Composite Coupling Type)

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - C411 exterior

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - C412 dimension diagrams

2-Axis Goniometer Stage (Manual Stage): related image(s)

Product number (TD - C411) A: 50 mm, B: 86 mm
Product number (TD - C412) A: 68 mm, B: 104 mm

Product NumberTD-C411TD-C412
Product Name2 Axis Goniometer Stage 40 × 40
Movement DirectionTilts in 2 directions
Stage Surface40 mm × 40 mm
Feed MethodPrecision screw, composite coupling type
Travel RangeUpper axis ±8°, lower axis ±6°Upper axis ±6°, lower axis ±5°
Movement Amount / 1 Knob RotationApprox. 28'11", lower axis approx. 21'45"Upper axis approx. 21' 45", lower axis approx. 17'43"
Scale IntervalVernier reading 6'
Movement GuideDovetail
Center Of Rotation (From Upper Surface Of Stage)50 mm68 mm
Rotation Center Accuracy
Load Resistance29.4 N (3 kgf)
Mass0.6 kg
Main Materials / Surface TreatmentBrass / hard black chrome

40 × 40 1 Axis, 2 Axis

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - 411 exterior

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - 412 dimension diagrams

2-Axis Goniometer Stage (Manual Stage): related image(s)

Product number (TD - 411) A: 20 mm, B: 20 mm, C: 17 mm, D: 57 mm
Product number (TD - 412) A: 40 mm, B: 17 mm, C: 15 mm, D: 72 mm

Product NumberTD-411TD-412
Product Name2-Axis Goniometer Stage 40 × 40
Movement DirectionTilts in 2 directions
Stage Surface40 mm × 40 mm
Feed MethodWorm gear type
Travel RangeUpper axis ±20°, lower axis ±15°Upper axis ±15°, lower axis ±10°
Movement Amount / 1 Knob RotationUpper axis approx. 2° 8'34''; Lower axis approx. 1° 20'Upper axis approx. 1° 20'; Lower axis approx. 1° 1'32''
Scale IntervalVernier reading 5'
Movement GuideDovetail
Center Of Rotation (From Upper Surface Of Stage)20 mm40 mm
Rotation Center Accuracy
Load Resistance29.4 N (3 kgf)
Mass0.45 kg0.4 kg
Main Materials / Surface TreatmentBrass / hard black chrome

60 × 60 1 Axis 2 Axis (Composite Coupling Type)

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - C611 exterior

2-Axis Goniometer Stage (Manual Stage): related image(s)

TD - C612 dimension drawings

2-Axis Goniometer Stage (Manual Stage): related image(s)

Product number (TD - C611) A: 70 mm, B: 122 mm
Product number (TD - C612) A: 96 mm, B: 148 mm

Product NumberTD-C611TD-C612
Product Name2-Axis Goniometer Stage 60 × 60
Movement DirectionTilts in 2 directions
Stage Surface60 mm × 60 mm
Feed MethodPrecision screw, composite coupling type
Travel RangeUpper axis ±8°; Lower axis ±6°Upper axis ±6°; Lower axis ±5°
Movement Amount / 1 Knob RotationUpper axis approx. 19'59'', lower axis approx. 15' 21''Upper axis approx. 15'21", lower axis approx. 12'27"
Scale IntervalVernier reading 6'
Movement GuideYes
Center Of Rotation (From Upper Surface Of Stage)70 mm96 mm
Rotation Center Accuracy
Load Resistance39.2 N (4 kgf)
Mass1.4 kg
Main Materials / Surface TreatmentBrass / hard black chrome

Development Background

 

Skilled fine-tuning was carried out to minimize interstitial error when making the composite coupling, increasing transfer efficiency.

Related Products

X-Axis Fixed Stage (Manual Stage)

Stage with lock-less mechanism, does not move after positioning. The natural lock prevents backlash. Ideal for workpieces that must remain stationary after position adjustment instead of requiring constant adjustment, e.g. cameras or sensors.

Super Thin VB XY Stage (Manual)

Very different in concept from existing products, with a similar thickness to a smartphone while offering high load resistance at a low price. New product utilizing the holding power of a magnet.

Z-Axis Slim Stage (Manual)

Fine, light, ascending and descending Z-axis stage.

Part Number
TD-313
TD-4051FX
TD-411
TD-C411
TD-C412
TD-C611
TD-C612
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation

฿ 34,993.45

CHS OBLIQUE STAGES 1 Piece(s) 8 Day(s) 1026~4026~405~30~ ±10Worm Gear TypeBrass[Low Temperature Black Chrome Plating] Hard black chromePresence303019.6[Standard] Clamp Screw TypeArm shafts, approximately 2° 34', lower shafts, approximately 1° 48'

฿ 31,407.41

CHS OBLIQUE STAGES 1 Piece(s) 8 Day(s) 1026~4026~405~30~ ±10[Feed Screw] Feed ScrewAluminum alloyBlack anodize satinedground glass joint404024.5NoArm shafts, approximately 46′16″、lower shafts, approximately 33′25″

฿ 35,927.15

CHS OBLIQUE STAGES 1 Piece(s) 8 Day(s) 1026~4026~405~30±10 to 20Worm Gear TypeBrass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeArm shafts, approximately 2°8′34", lower shafts, approximately 1°20′

฿ 35,075.83

CHS OBLIQUE STAGES 1 Piece(s) 3 Day(s) 1026~4026~405~30~ ±10[Feed Screw] Precision Screw, Complex Coupling TypeBrass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeArm shafts, approximately 28′11″、lower shafts, approximately 21′45″

฿ 36,845.35

CHS OBLIQUE STAGES 1 Piece(s) 8 Day(s) 1026~4026~405~30~ ±10[Feed Screw] Precision Screw, Complex Coupling TypeBrass[Low Temperature Black Chrome Plating] Hard black chromePresence404029.4[Standard] Clamp Screw TypeArm shafts, approximately 21′45″、lower shafts, approximately 17′43″

฿ 46,813.89

CHS OBLIQUE STAGES 1 Piece(s) 8 Day(s) 1041~6041~6030.1~50~ ±10[Feed Screw] Precision Screw, Complex Coupling TypeBrass[Low Temperature Black Chrome Plating] Hard black chromePresence606039.2[Standard] Clamp Screw TypeArm shafts, approximately 19′59″、lower shafts, approximately 15′21″

฿ 50,393.73

CHS OBLIQUE STAGES 1 Piece(s) 73 Day(s) 1041~6041~6030.1~50~ ±10[Feed Screw] Precision Screw, Complex Coupling TypeBrass[Low Temperature Black Chrome Plating] Hard black chromePresence606039.2[Standard] Clamp Screw TypeArm shafts, approximately 15′21″、lower shafts, approximately 12′27″

Loading...

  1. 1
 

Basic Information

Type Goniometer XY Axis Moving Direction Tilt in two directions