1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block for Long Working Stage (Manual Stage) (Part Number)

Block for Long Working Stage (Manual Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,891.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A block for long working stages.
· Can be added to a rail.
· Four handle types are available.
· Includes index sticker.
· Can be adhered in any position

Part Number
BL-414
BL-414S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance/Knob 1 Rotation Mounting position of the operation part

฿ 5,891.75

CHS X STAGES 1 Piece(s) 3 Day(s) 10When added to long operation stage: approximately 18mmSingle Handle

฿ 9,923.72

CHS X STAGES 1 Piece(s) 6 Day(s) 10When added to long operation stage: coarse feed: approx. 25.5mm, fine feed: approx. 3.3mmCoarse/Fine feed single handle

Loading...

  1. 1

Basic Information

Stage surface (length) (range of selection)(mm) 26~40 Stage surface (width) (range of selection)(mm) 26~40 Table Material Aluminum alloy
Table Surface Treatment Black anodize satined Product Category Additional Blocks Stage surface (length)(mm) 40
Stage surface (width)(mm) 40 Type X Stage Clamp Type Lever Type