1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hollow Coned Nozzle, Medium Spray Volume Type, AAP Series (Part Number)

Hollow Coned Nozzle, Medium Spray Volume Type, AAP Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,079.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Produces a stable spray regardless of whether the liquid pressure is high or low. Produces a hollow cone type mist with a comparatively fine spray. There is only one inlet and outlet, which helps prevent clogging.

 
Part Number
1/2MAAP18S303
3/8MAAP06S303
3/8MAAP10S303
3/8MAAP12S303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpray Volume (under standard atmosphere pressure)
(l/min)
Nominal Mounting Screw Classification by the Spray Volume

฿ 1,862.48

IKE SPLAY NOZZLE 1 Piece(s) Available 5 Day(s) 1018R1/218

฿ 1,079.60

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 106R3/806

฿ 1,079.60

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 1010R3/810

฿ 1,079.60

IKE SPLAY NOZZLE 1 Piece(s) 5 Day(s) 1012R3/812

Loading...

  1. 1

Basic Information

Spray Pattern A empty cone Fluid A Fluid Material SUS303
Type A Fluid Applicable Fluid Water Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg) 80
Standard Pressure(MPa) 0.2