1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air/Steam Type Flat Fan-Shaped Nozzle, VZ Series (Compressor Specification) (Part Number)

Air/Steam Type Flat Fan-Shaped Nozzle, VZ Series (Compressor Specification)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 620.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sprays air and steam in a fan shape.
· Unlike with liquids, the sustained distance for effective spray angles is extremely short.
[Applications]
· Compressed air: Cleaning, dust removal, dryness, air curtain, etc.
· Steam: Humidification, temperature control, humidity control, etc.

 
Part Number
1/4MVZ150S303
1/4MVZ200S303
1/4MVZ250S303
1/4MVZ300S303
1/4MVZ350S303
1/4MVZ400S303SALE
1/4MVZ450S303
1/4MVZ500S303
1/4VZ150S303
1/4VZ200S303
1/4VZ250S303
1/4VZ300S303
1/4VZ350S303
1/4VZ400S303
1/4VZ450S303
1/4VZ500S303
3/8MVZ1130S303
3/8MVZ550S303
3/8MVZ600S303
3/8MVZ650S303
3/8MVZ700S303
3/8MVZ750S303
3/8MVZ900S303
3/8VZ1130S303
3/8VZ550S303
3/8VZ600S303
3/8VZ650S303
3/8VZ700S303
3/8VZ750S303
3/8VZ900S303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAir discharge quantity (at standard pressure)
(Nl/min)
Steam Flow(At Standard Pressure)
(kg/hr)
Nominal Mounting Screw Specifications Classification by the Spray Volume

฿ 937.72

AIR NOZZLE 1 Piece(s) 3 Day(s) 101546.97R1/4Finished product150

฿ 946.21

IKE AIR NOZZLE 1 Piece(s) 3 Day(s) 102029.14R1/4Finished product200

฿ 946.21

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1025011.3R1/4Finished product250

฿ 946.21

IKE AIR NOZZLE 1 Piece(s) 3 Day(s) 1029813.5R1/4Finished product300

฿ 946.21

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1034615.7R1/4Finished product350

฿ 946.21

฿ 504.99

AIR NOZZLE 1 Piece(s) Same day 1039417.9R1/4Finished product400

฿ 946.21

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1044320R1/4Finished product450

฿ 850.80

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1049122.2R1/4Finished product500

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 101546.97R1/4Spray Chip Only150

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 102029.14R1/4Spray Chip Only200

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1025011.3R1/4Spray Chip Only250

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1029813.5R1/4Spray Chip Only300

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1034615.7R1/4Spray Chip Only350

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1039417.9R1/4Spray Chip Only400

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1044320R1/4Spray Chip Only450

฿ 620.57

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1049122.2R1/4Spray Chip Only500

฿ 1,308.05

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 10112250.8R3/8Finished product1130

฿ 1,308.05

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1055124.9R3/8Finished product550

฿ 1,308.05

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1060527.4R3/8Finished product600

฿ 1,308.05

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1065029.4R3/8Finished product650

฿ 1,308.05

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1070031.7R3/8Finished product700

฿ 1,308.05

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1075334.1R3/8Finished product750

฿ 1,308.05

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1090140.7R3/8Finished product900

฿ 819.58

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 10112250.8R3/8Spray Chip Only1130

฿ 819.58

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1055124.9R3/8Spray Chip Only550

฿ 819.58

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1060527.4R3/8Spray Chip Only600

฿ 819.58

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1065029.4R3/8Spray Chip Only650

฿ 819.58

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1070031.7R3/8Spray Chip Only700

฿ 819.58

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1075334.1R3/8Spray Chip Only750

฿ 819.58

IKE AIR NOZZLE 1 Piece(s) 8 Day(s) 1090140.7R3/8Spray Chip Only900

Loading...

  1. 1

Basic Information

Spray Pattern Standard Fan-Shaped Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg) 90 Air Source Compressor
Material SUS303 Type Air Nozzle Applicable Fluid Air, compressed air / Steam
Standard Pressure(MPa) 0.3 Heat Resistant Temperature(℃) 400