1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Application Bands (Part Number)

MIY PIPE SUPPORT

Application Bands
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 829.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

MIYAKO saddle band for multiple applications that is available for general water supply to industrial use.

 
Part Number
M168A-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 829.67

MIY PIPE SUPPORT 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Applicable Pipe Type Vinyl Chloride Pipe Material Iron
Surface Treatment Zinc Plating Length(m) 20

Please check the type/dimensions/specifications of the part M168A-10 in the Application Bands series.