1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saddle Clamp (Stainless Steel) (Part Number)

Saddle Clamp (Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 74.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Miyako saddle clamps (stainless steel) that can be used from general water supplies to industrial use.
· Materials: SUS304; Applicable pipe type: PVC pipe; Main applicable pipe outer diameter (mm): Less than 10 to 20, less than 20 to 30, less than 30 to 40, less than 40 to 50, less than 50 to 60, less than 60 to 70, less than 100 to 200

 
Part Number
M168S-10SALE
M168S-30
M168S-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Compatible Pipe Nominal Dimensions
(mm)
H P

฿ 220.65

฿ 26.70

PIPE SUPPORT 1 Piece(s) Same day 10~Less than 20101635

฿ 74.50

MIY PIPE SUPPORT 1 Piece(s) 5 Day(s) 40~Less than 50304067

฿ 81.15

MIY PIPE SUPPORT 1 Piece(s) 5 Day(s) 40~Less than 50404878

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Vinyl Chloride Pipe Material SUS304
Surface Treatment No