1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Axis Simultaneous Drive Speed Controller & Stepper Motor 2-Unit Set, CSA-UT Series With Power Supply Unit (Part Number)

2-Axis Simultaneous Drive Speed Controller & Stepper Motor 2-Unit Set, CSA-UT Series With Power Supply Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,104.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Simultaneous 2 motors operation with one controller.
· Oscillator (pulse generator) built in.
· All motor operations can be set at numeric values.
· Equipped with 2 speed setting function (internal setting value / external analog input).
· Rotation speed: 1 to 1,800 r/min,1 r/min setting unit.
· Acceleration / deceleration setting: 0 to 99.99 seconds.
· Current setting: 0 to 2.00A.
· Continuous reciprocating rotation.
· Stall detection function (input feedback time).
· Lightweight and compact design: W70 × H90 × D33 mm, 190 g.

Part Number
CSA-UT28DA1-PS
CSA-UT28DA1D-PS
CSA-UT28DA3-PS
CSA-UT28DA3D-PS
CSA-UT42D1-PS
CSA-UT42D1-SA-PS
CSA-UT42D1-SB-PS
CSA-UT42D1-SC-PS
CSA-UT42D1-SD-PS
CSA-UT42D1-SE-PS
CSA-UT42D1-SF-PS
CSA-UT42D1-SG-PS
CSA-UT42D1-SH-PS
CSA-UT42D1D-PS
CSA-UT42D2-PS
CSA-UT42D2D-PS
CSA-UT42D3-PS
CSA-UT42D3D-PS
CSA-UT56D1-PS
CSA-UT56D1-SA-PS
CSA-UT56D1-SB-PS
CSA-UT56D1-SC-PS
CSA-UT56D1-SD-PS
CSA-UT56D1-SE-PS
CSA-UT56D1-SF-PS
CSA-UT56D1-SG-PS
CSA-UT56D1-SH-PS
CSA-UT56D1D-PS
CSA-UT56D1D-SA-PS
CSA-UT56D1D-SB-PS
CSA-UT56D1D-SC-PS
CSA-UT56D1D-SD-PS
CSA-UT56D1D-SE-PS
CSA-UT56D1D-SF-PS
CSA-UT56D1D-SG-PS
CSA-UT56D1D-SH-PS
CSA-UT56D3-PS
CSA-UT56D3D-PS
CSA-UT56D5-PS
CSA-UT56D5D-PS
CSA-UT60D1-PS
CSA-UT60D1D-PS
CSA-UT60D3-PS
CSA-UT60D3D-PS
CSA-UT60D5-PS
CSA-UT60D5D-PS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSquare Flange Size A
(mm)
Maximum static torque (details)
(N·m)
Reducer Maximum static torque (classification)
(N·m)
Axis specification Allowable Torque
(N·m)
Gear ratio

฿ 16,949.24

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10280.055No0.1 or LessSingle Shafts--

฿ 17,371.38

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10280.055No0.1 or LessDouble shaft--

฿ 17,793.52

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10280.116No~0.2Single Shafts--

฿ 18,215.65

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10280.116No~0.2Double shaft--

฿ 16,104.98

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10420.237No~0.3Single Shafts--

฿ 22,352.57

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.23.6

฿ 22,352.57

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.47.2

฿ 22,352.57

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.59

฿ 22,352.57

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.810

฿ 23,534.54

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.818

฿ 23,534.54

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.836

฿ 24,716.51

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.850

฿ 24,716.51

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1042-Presence-Single shaft geared0.8100

฿ 16,527.12

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10420.237No~0.3Double shaft--

฿ 16,189.41

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10420.341No~0.4Single Shafts--

฿ 16,611.54

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10420.341No~0.4Double shaft--

฿ 16,611.54

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10420.43No~0.5Single Shafts--

฿ 17,033.67

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10420.43No~0.5Double shaft--

฿ 16,949.24

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1056.40.678No~0.7Single Shafts--

฿ 23,196.83

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared13.6

฿ 23,196.83

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared2.07.2

฿ 23,196.83

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared2.59

฿ 23,196.83

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared310

฿ 24,378.80

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared318

฿ 24,378.80

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared4.036

฿ 25,560.77

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared4.050

฿ 25,560.77

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Single shaft geared4.0100

฿ 17,371.38

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1056.40.678No~0.7Double shaft--

฿ 23,618.97

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared13.6

฿ 23,618.97

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared2.07.2

฿ 23,618.97

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1060-Presence-Dual axis geared2.59

฿ 23,618.97

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared310

฿ 24,800.94

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared318

฿ 24,800.94

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared4.036

฿ 25,982.91

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared4.050

฿ 25,982.91

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 22 Day(s) 1060-Presence-Dual axis geared4.0100

฿ 17,286.95

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1056.41.106No~1.2Single Shafts--

฿ 17,709.09

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1056.41.106No~1.2Double shaft--

฿ 18,300.07

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1056.41.876No~1.9Single Shafts--

฿ 18,722.21

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 1056.41.876No~1.9Double shaft--

฿ 17,962.36

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10600.882No~0.9Single Shafts--

฿ 18,384.50

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10600.882No~0.9Double shaft--

฿ 18,384.50

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10601.341No~1.4Single Shafts--

฿ 18,806.64

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10601.341No~1.4Double shaft--

฿ 20,664.03

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10602.541No~3Single Shafts--

฿ 21,086.16

SNN CONTROLLER&MOTOR CSA-UT-PS 1 Piece(s) 10 Day(s) 10602.541No~3Double shaft--

Loading...

  1. 1

Basic Information

Type Details Set Power Supply Two-phase Voltage Specifications DC Specifications
Control Method Open Loop Drive Method Unipolar