(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel screw-in fitting, half sockets, parallel female threads and HS, manufactured by O.N. Industries.
Part Number |
---|
SCS13-HS-1/2B |
SCS13-HS-1/4B |
SCS13-HS-1/8B |
SCS13-HS-1B |
SCS13-HS-2B |
SCS13-HS-3/4B |
SCS13-HS-3/8B |
SCS13-HS-3B |
SCS13-HS-4B |
SCS13-HS-11/2B |
SCS13-HS-11/4B |
SCS13-HS-21/2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|---|
฿ 83.05 | ONK SCREWED FITTING | 1 Piece(s) | Available | 5 Day(s) | 1/2B(15A) | |
฿ 81.40 | ONK SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 1/4B(8A) | ||
฿ 77.34 | ONK SCREWED FITTING | 1 Piece(s) | Available | 5 Day(s) | 1/8B(6A) | |
฿ 165.68 | ONK SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 1B(25A) | ||
฿ 421.55 | ONK SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 2B(50A) | ||
฿ 113.53 | ONK SCREWED FITTING | 1 Piece(s) | Available | 3 Day(s) | 3/4B(20A) | |
฿ 102.58 | ONK SCREWED FITTING | 1 Piece(s) | 3 Day(s) | 3/8B(10A) | ||
฿ 1,040.90 | ONK SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 3B(80A) | ||
฿ 1,737.68 | ONK SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 4B(100A) | ||
฿ 277.94 | ONK SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 1 1/2B(40A) | ||
฿ 239.23 | ONK SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 1 1/4B(32A) | ||
฿ 769.94 | ONK SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 2 1/2B(65A) |
Loading...
Connecting Shape | Half Socket | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | SUS304 |
---|---|---|---|---|---|
Connection Thread Type M1 | Rp | Applicable Fluid | Water / Air / Oil | Type | Fitting |
Maximum Allowable Non-Shock Pressure(MPa) | 2 | Surface Treatment | No | Operating Temperature Range(°C) | -20::220 |
Divisions of Max. Operating Pressure | 2.0Mpa or Less | Interior Resin Lining | No |
How can we improve?
How can we improve?