1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fitting, M240C (Part Number)

Hose Fitting, M240C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 134.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Miyako Hose fitting, Hose fitting M240C.

 
Part Number
M240C-6
M240C-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dia.
(Ø)

฿ 134.54

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 9 Day(s) 6

฿ 319.68

MIY COUPLING FOR CU/STL PIPE 1 Piece(s) 5 Day(s) 16

Loading...

  1. 1

Basic Information

Material Made in Brass Type Hose Fittings Applicable Fluid Water / Air / Steam / Oil
Hose Connection Type Hose Barb Connection Type Others Shape Straight