1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Push-In Rubber Nut (Part Number)

MSB PUSHIN RUBBER NUT BLACK

Push-In Rubber Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A nut that can be fastened without tools. It can be fastened either by hand-turning, or by being pushed on using the push mechanism.
· Easy to fasten and won't come off easily.
· Can also be used as a protective cap for fastened hex nuts. Resistant to vibration, making it useful for nut drop-out prevention as well.

[Applications]
· As a substitute (weight reduction) for SUS/iron nuts.

[Resin Used]
· Olefin-based elastomer resin

Part Number
PIRN-B-M4-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 40.69

MSB PUSHIN RUBBER NUT BLACK 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 4 Mounting Section Type Female Thread Mounting Section, Length L(mm) 10
Round Shape, Type Volume Knob Type Side Machined No Additional Function No
Tapped, Round Hole Machining Through Main Body, Surface Treatment No Mounting Section, Surface Treatment No
Main Body, Outer Dia. D(Ø) 20 Main Body, Height t(mm) 10 Main Body Surface Treatment, Details Not Included
Sales Unit Bulk (Available from 1 pc.)

Please check the type/dimensions/specifications of the part PIRN-B-M4-B in the Push-In Rubber Nut series.