1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Fit Knob Series【1-90 Pieces Per Package】 (Part Number)

New Fit Knob Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 27.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Feature]
· A complete line-up of M6 / M8 / M10 / M12 with an abundance of color variations.
· The product can easily be detached and removed by simply turning with a coin, etc.
· Dual-purpose product that can be used as a bolt or nut.

Part Number
B-NFN-M6-B
B-NFN-M6-BL
B-NFN-M6-G
B-NFN-M6-OR
B-NFN-M6-R
B-NFN-M6-W
B-NFN-M6-YL
B-NFN-M8-B
B-NFN-M8-BL
B-NFN-M8-G
B-NFN-M8-OR
B-NFN-M8-R
B-NFN-M8-W
B-NFN-M8-YL
B-NFN-M10-B
B-NFN-M10-BL
B-NFN-M10-G
B-NFN-M10-OR
B-NFN-M10-R
B-NFN-M10-W
B-NFN-M12-B
B-NFN-M12-BL
B-NFN-M12-G
B-NFN-M12-OR
B-NFN-M12-R
B-NFN-M12-YL
NFNW-1/2-OR
NFNW-1/4-B
NFNW-3/8-B
NFNW-3/8-OR
NFNW-5/16-B
NFNW-5/16-OR
W-NFN-M6-B
W-NFN-M6-BL
W-NFN-M6-G
W-NFN-M6-R
W-NFN-M8-B
W-NFN-M8-BL
W-NFN-M8-OR
W-NFN-M8-R
W-NFN-M8-W
W-NFN-M8-YL
W-NFN-M10-B
W-NFN-M10-BL
W-NFN-M10-G
W-NFN-M10-R
W-NFN-M10-W
W-NFN-M10-YL
W-NFN-M12-B
W-NFN-M12-BL
W-NFN-M12-G
W-NFN-M12-R
W-NFN-M12-W
W-NFN-M12-YL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
Sales Unit Color

฿ 44.93

MSB NEW FIT BLACK 1 Piece(s) Available 7 Day(s) 1063620Bulk (Available from 1 pc.)Black

฿ 44.93

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 1063620Bulk (Available from 1 pc.)Blue

฿ 1,581.34

MSB NEW FIT BLACK 1 Pack(s)

90 Pieces Per Package

6 Day(s) 1063620Box / PackageGreen

฿ 44.93

MSB NEW FIT BLACK 1 Piece(s) Available 7 Day(s) 1063620Bulk (Available from 1 pc.)Orange

฿ 1,581.34

MSB NEW FIT BLACK 1 Pack(s)

90 Pieces Per Package

6 Day(s) 1063620Box / PackageRed

฿ 44.93

MSB NEW FIT BLACK 1 Piece(s) Available 7 Day(s) 1063620Bulk (Available from 1 pc.)White

฿ 1,581.34

MSB NEW FIT BLACK 1 Pack(s)

90 Pieces Per Package

13 Day(s) 1063620Box / PackageYellow

฿ 54.60

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 1084221Bulk (Available from 1 pc.)Black

฿ 54.60

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 1084221Bulk (Available from 1 pc.)Blue

฿ 1,738.29

MSB NEW FIT BLACK 1 Pack(s)

70 Pieces Per Package

6 Day(s) 1084221Box / PackageGreen

฿ 54.60

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 1084221Bulk (Available from 1 pc.)Orange

฿ 54.60

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 1084221Bulk (Available from 1 pc.)Red

฿ 54.60

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 1084221Bulk (Available from 1 pc.)White

฿ 1,738.29

MSB NEW FIT BLACK 1 Pack(s)

70 Pieces Per Package

6 Day(s) 1084221Box / PackageYellow

฿ 69.12

MSB NEW FIT BLACK 1 Piece(s) Available 7 Day(s) 10105022Bulk (Available from 1 pc.)Black

฿ 69.12

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 10105022Bulk (Available from 1 pc.)Blue

฿ 1,770.29

MSB NEW FIT BLACK 1 Pack(s)

50 Pieces Per Package

13 Day(s) 10105022Box / PackageGreen

฿ 69.12

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 10105022Bulk (Available from 1 pc.)Orange

฿ 1,770.29

MSB NEW FIT BLACK 1 Pack(s)

50 Pieces Per Package

13 Day(s) 10105022Box / PackageRed

฿ 1,668.19

MSB NEW FIT BLACK 1 Pack(s)

50 Pieces Per Package

6 Day(s) 10105022Box / PackageWhite

฿ 97.55

MSB NEW FIT BLACK 1 Piece(s) 6 Day(s) 10126024Bulk (Available from 1 pc.)Black

฿ 97.54

MSB NEW FIT BLACK 1 Piece(s) Available 6 Day(s) 10126024Bulk (Available from 1 pc.)Blue

฿ 1,676.96

MSB NEW FIT BLACK 1 Pack(s)

30 Pieces Per Package

13 Day(s) 10126024Box / PackageGreen

฿ 97.55

MSB NEW FIT BLACK 1 Piece(s) 6 Day(s) 10126024Bulk (Available from 1 pc.)Orange

฿ 2,406.48

MSB NEW FIT BLACK 1 Pack(s)

30 Pieces Per Package

6 Day(s) 10126024Bulk (Available from 1 pc.)Red

฿ 1,676.96

MSB NEW FIT BLACK 1 Pack(s)

30 Pieces Per Package

13 Day(s) 10126024Box / PackageYellow

฿ 1,773.72

MSB NEW FIT WIT WHITE 1 Pack(s)

30 Pieces Per Package

6 Day(s) 101/26024Box / PackageOrange

฿ 45.37

MSB NEW FIT WIT WHITE 1 Piece(s) 6 Day(s) 101/43620Bulk (Available from 1 pc.)Black

฿ 1,780.96

MSB NEW FIT WIT WHITE 1 Pack(s)

50 Pieces Per Package

13 Day(s) 103/85022Box / PackageBlack

฿ 1,810.29

MSB NEW FIT WIT WHITE 1 Pack(s)

50 Pieces Per Package

6 Day(s) 103/85022Box / PackageOrange

฿ 52.06

MSB NEW FIT WIT WHITE 1 Piece(s) 6 Day(s) 105/164221Bulk (Available from 1 pc.)Black

฿ 1,736.77

MSB NEW FIT WIT WHITE 1 Pack(s)

70 Pieces Per Package

6 Day(s) 105/164221Box / PackageOrange

฿ 44.93

MSB NEW FIT WHITE 1 Piece(s) Available 6 Day(s) 1063620Bulk (Available from 1 pc.)Black

฿ 27.85

SA11 FASTENING 1 Piece(s) 6 Day(s) 1063620Bulk (Available from 1 pc.)Blue

฿ 1,544.00

MSB NEW FIT WHITE 1 Pack(s)

90 Pieces Per Package

13 Day(s) 1063620Box / PackageGreen

฿ 44.93

MSB NEW FIT WHITE 1 Piece(s) Available 6 Day(s) 1063620Bulk (Available from 1 pc.)Red

฿ 100.00

MSB NEW FIT WHITE 1 Piece(s) Quote 1084221Box / PackageBlack

฿ 36.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1084221Bulk (Available from 1 pc.)Blue

฿ 54.60

MSB NEW FIT WHITE 1 Piece(s) Available 6 Day(s) 1084221Bulk (Available from 1 pc.)Orange

฿ 54.60

MSB NEW FIT WHITE 1 Piece(s) Available 6 Day(s) 1084221Bulk (Available from 1 pc.)Red

฿ 54.77

MSB NEW FIT WHITE 1 Piece(s) 6 Day(s) 1084221Bulk (Available from 1 pc.)White

฿ 1,689.53

MSB NEW FIT WHITE 1 Pack(s)

70 Pieces Per Package

13 Day(s) 1084221Box / PackageYellow

฿ 69.12

MSB NEW FIT WHITE 1 Piece(s) Available 6 Day(s) 10105022Bulk (Available from 1 pc.)Black

฿ 44.56

SA11 FASTENING 1 Piece(s) 6 Day(s) 10105022Bulk (Available from 1 pc.)Blue

฿ 1,715.05

MSB NEW FIT WHITE 1 Pack(s)

50 Pieces Per Package

13 Day(s) 10105022Box / PackageGreen

฿ 45.80

SA11 FASTENING 1 Piece(s) 6 Day(s) 10105022Bulk (Available from 1 pc.)Red

฿ 68.87

MSB NEW FIT WHITE 1 Piece(s) 6 Day(s) 10105022Bulk (Available from 1 pc.)White

฿ 1,715.05

MSB NEW FIT WHITE 1 Pack(s)

50 Pieces Per Package

13 Day(s) 10105022Box / PackageYellow

฿ 1,604.19

MSB NEW FIT WHITE 1 Pack(s)

30 Pieces Per Package

6 Day(s) 10126024Box / PackageBlack

฿ 1,604.19

MSB NEW FIT WHITE 1 Pack(s)

30 Pieces Per Package

6 Day(s) 10126024Box / PackageBlue

฿ 1,657.15

MSB NEW FIT WHITE 1 Pack(s)

30 Pieces Per Package

13 Day(s) 10126024Box / PackageGreen

฿ 1,651.32

SA11 FASTENING 1 Pack(s)

30 Pieces Per Package

6 Day(s) 10126024Bulk (Available from 1 pc.)Red

฿ 1,651.32

MSB NEW FIT WHITE 1 Pack(s)

30 Pieces Per Package

6 Day(s) 10126024Bulk (Available from 1 pc.)White

฿ 1,657.15

MSB NEW FIT WHITE 1 Pack(s)

30 Pieces Per Package

13 Day(s) 10126024Box / PackageYellow

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Mounting Section, Length L(mm) 10 Main Body, Type Polygon
Main Body Material Iron Threaded End Machining No Side Machined No
Polygonal Shape, Type Pentagon Additional Function No Main Body, Surface Treatment No
Mounting Section, Surface Treatment No Main Body Surface Treatment, Details Not Included