1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ORMFlex EAS Series (Part Number)

ORMFlex EAS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,274.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimal for high-load environments since this has excellent cushion properties and little distortion and is half hard.
· Material: Sponge/Grade and type: Foam urethane/Inclusion of seal: No/Thickness: 10
· Width: 1000
· Length: 1000
· Color: Pink

Features

●A raw material for preventing static electricity.
●Has cushioning which lessens the compressive residual strain.

Usage

●Protective cushioning materials for electronic circuit parts, electronic devices, lenses, etc.

Specification

●Thickness(mm):10
●Width(mm):1000
●Length(mm):1000
●SPQ(sheet):10
●Working Temperature Range: -20 to 70°C
●Color: Pink

Materials

●Urethane Foam
Part Number
EAS-2-10-1000-1000
EAS-3-10-1000-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 1,274.87

INO IMPACT ABSORBER 1 Piece(s) 5 Day(s) Cushioning properties

฿ 1,955.16

INO IMPACT ABSORBER 1 Piece(s) 6 Day(s) Half hard

Loading...

  1. 1
 

Basic Information

Grade, Type Foam Urethane Width A(mm) 1000 Thickness T(mm) 10
Length(mm) 1000 Material Sponge With or Without Adhesive No Seal
Color Pink