(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All models are compliant with a variety of safety standards and have overheating protection equipment built-in.
· UL/CSA standard certified.
· China Compulsory Certificate (CCC system) certified.
· CE marking (low voltage directive) compliant.
· Universal voltage compatibility.
· Can be combined with orthogonal shaft type gearheads for more compact space-saving device designs.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Rated Output (W) | Environment | Voltage (V) | Shaft end shape | Connection type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,821.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 1 | Standard | 100 | Round shaft type | Lead Wire | ||
฿ 2,821.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 1 | Standard | 110 ~ 115 | Round shaft type | Lead Wire | ||
฿ 2,883.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 1 | Standard | 200 | Round shaft type | Lead Wire | ||
฿ 2,821.67 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 42 | 1 | Standard | 100 | Pinion shaft type | Lead Wire | ||
฿ 2,821.67 | AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 1 | Standard | 110 ~ 115 | Pinion shaft type | Lead Wire | ||
฿ 2,883.33 | AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 42 | 1 | Standard | 200 | Pinion shaft type | Lead Wire | ||
฿ 4,248.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 60 | 6 | Standard / Water Proofing / Dust Proofing | 100 | Round shaft type | IP65 terminal box included | ||
฿ 4,248.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 60 | 6 | Standard / Water Proofing / Dust Proofing | 110 ~ 115 | Round shaft type | IP65 terminal box included | ||
฿ 2,283.33 ฿ 1,896.31 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | 6 | Standard | 100 | Round shaft type | Lead Wire | ||
฿ 2,283.33 ฿ 1,896.31 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | 6 | Standard | 110 ~ 115 | Round shaft type | Lead Wire | ||
฿ 4,338.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 60 | 6 | Standard / Water Proofing / Dust Proofing | 220 ~ 230 | Round shaft type | IP65 terminal box included | ||
฿ 4,338.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 60 | 6 | Standard / Water Proofing / Dust Proofing | 200 | Round shaft type | IP65 terminal box included | ||
฿ 2,366.67 ฿ 1,966.47 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | 6 | Standard | 220 ~ 230 | Round shaft type | Lead Wire | ||
฿ 2,366.67 ฿ 1,966.47 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | 6 | Standard | 200 | Round shaft type | Lead Wire | ||
฿ 4,248.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 60 | 6 | Standard / Water Proofing / Dust Proofing | 100 | Pinion shaft type | IP65 terminal box included | ||
฿ 4,248.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 60 | 6 | Standard / Water Proofing / Dust Proofing | 110 ~ 115 | Pinion shaft type | IP65 terminal box included | ||
฿ 2,283.33 ฿ 1,896.31 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | 6 | Standard | 100 | Pinion shaft type | Lead Wire | ||
฿ 2,283.33 ฿ 1,896.31 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | 6 | Standard | 110 ~ 115 | Pinion shaft type | Lead Wire | ||
฿ 4,338.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 60 | 6 | Standard / Water Proofing / Dust Proofing | 220 ~ 230 | Pinion shaft type | IP65 terminal box included | ||
฿ 4,338.33 ฿ 2,968.72 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | 6 | Standard / Water Proofing / Dust Proofing | 200 | Pinion shaft type | IP65 terminal box included | ||
฿ 2,366.67 ฿ 1,966.47 | ORI AC STANDARD MOTOR | 1 Piece(s) | Same day | 60 | 6 | Standard | 220 ~ 230 | Pinion shaft type | Lead Wire | ||
฿ 2,366.67 ฿ 1,966.47 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 60 | 6 | Standard | 200 | Pinion shaft type | Lead Wire | ||
฿ 2,536.67 ฿ 2,106.96 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 70 | 15 | Standard | 100 | Round shaft type | Lead Wire | ||
฿ 2,536.67 ฿ 2,106.96 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 70 | 15 | Standard | 110 ~ 115 | Round shaft type | Lead Wire | ||
฿ 2,591.67 ฿ 2,153.68 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 70 | 15 | Standard | 220 ~ 230 | Round shaft type | Lead Wire | ||
฿ 2,591.67 ฿ 2,153.68 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 70 | 15 | Standard | 200 | Round shaft type | Lead Wire | ||
฿ 2,536.67 ฿ 2,106.96 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 70 | 15 | Standard | 100 | Pinion shaft type | Lead Wire | ||
฿ 2,536.67 ฿ 2,106.96 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 70 | 15 | Standard | 110 ~ 115 | Pinion shaft type | Lead Wire | ||
฿ 2,591.67 ฿ 2,153.68 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 70 | 15 | Standard | 220 ~ 230 | Pinion shaft type | Lead Wire | ||
฿ 2,591.67 ฿ 2,153.68 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 70 | 15 | Standard | 200 | Pinion shaft type | Lead Wire | ||
฿ 2,761.67 ฿ 2,294.12 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 80 | 25 | Standard | 100 | Round shaft type | Lead Wire | ||
฿ 4,186.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 110 ~ 115 | Round shaft type | With Terminal Box | ||
฿ 4,186.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 110 ~ 115 | Round shaft type | With Terminal Box | ||
฿ 2,761.67 ฿ 2,294.12 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 80 | 25 | Standard | 110 ~ 115 | Round shaft type | Lead Wire | ||
฿ 2,901.67 ฿ 2,411.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 80 | 25 | Standard | 220 ~ 230 | Round shaft type | Lead Wire | ||
฿ 2,901.67 ฿ 2,411.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 80 | 25 | Standard | 200 | Round shaft type | Lead Wire | ||
฿ 4,278.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 220 ~ 230 | Round shaft type | With Terminal Box | ||
฿ 4,278.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 200 | Round shaft type | With Terminal Box | ||
฿ 2,761.67 ฿ 2,294.12 | AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 80 | 25 | Standard | 100 | Pinion shaft type | Lead Wire | ||
฿ 4,186.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 100 | Pinion shaft type | With Terminal Box | ||
฿ 4,186.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 110 ~ 115 | Pinion shaft type | With Terminal Box | ||
฿ 2,761.67 ฿ 2,294.12 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 80 | 25 | Standard | 110 ~ 115 | Pinion shaft type | Lead Wire | ||
฿ 2,901.67 ฿ 2,411.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 8 Day(s) | 80 | 25 | Standard | 220 ~ 230 | Pinion shaft type | Lead Wire | ||
฿ 2,901.67 ฿ 2,411.00 | AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 80 | 25 | Standard | 200 | Pinion shaft type | Lead Wire | ||
฿ 4,278.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 220 ~ 230 | Pinion shaft type | With Terminal Box | ||
฿ 4,278.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 80 | 25 | Standard | 200 | Pinion shaft type | With Terminal Box | ||
฿ 3,353.33 ฿ 2,785.61 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 40 | Standard | 100 | Round shaft type | Lead Wire | ||
฿ 4,825.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 100 | Round shaft type | With Terminal Box | ||
฿ 4,825.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 110 ~ 115 | Round shaft type | With Terminal Box | ||
฿ 3,353.33 ฿ 2,785.61 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 40 | Standard | 110 ~ 115 | Round shaft type | Lead Wire | ||
฿ 3,493.33 ฿ 2,902.61 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 40 | Standard | 220 ~ 230 | Round shaft type | Lead Wire | ||
฿ 3,493.33 ฿ 2,902.61 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 40 | Standard | 200 | Round shaft type | Lead Wire | ||
฿ 4,976.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 220 ~ 230 | Round shaft type | With Terminal Box | ||
฿ 4,976.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 200 | Round shaft type | With Terminal Box | ||
฿ 3,353.33 ฿ 2,785.61 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | 40 | Standard | 100 | Pinion shaft type | Lead Wire | ||
฿ 4,825.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 100 | Pinion shaft type | With Terminal Box | ||
฿ 4,825.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 110 ~ 115 | Pinion shaft type | With Terminal Box | ||
฿ 3,353.33 ฿ 2,785.61 | AC STANDARD MOTOR | 1 Piece(s) | Same day | 90 | 40 | Standard | 110 ~ 115 | Pinion shaft type | Lead Wire | ||
฿ 3,493.33 ฿ 2,902.61 | ORI AC STANDARD MOTOR | 1 Piece(s) | 8 Day(s) | 90 | 40 | Standard | 220 ~ 230 | Pinion shaft type | Lead Wire | ||
฿ 3,493.33 ฿ 2,902.61 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 40 | Standard | 200 | Pinion shaft type | Lead Wire | ||
฿ 4,976.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 220 ~ 230 | Pinion shaft type | With Terminal Box | ||
฿ 4,976.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 40 | Standard | 200 | Pinion shaft type | With Terminal Box | ||
฿ 3,973.33 ฿ 3,300.25 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 100 | Round shaft type | Lead Wire | ||
฿ 5,461.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 100 | Round shaft type | With Terminal Box | ||
฿ 5,461.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 110 ~ 115 | Round shaft type | With Terminal Box | ||
฿ 3,973.33 ฿ 3,300.25 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 110 ~ 115 | Round shaft type | Lead Wire | ||
฿ 4,085.00 ฿ 3,393.82 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 220 ~ 230 | Round shaft type | Lead Wire | ||
฿ 4,085.00 ฿ 3,393.82 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 200 | Round shaft type | Lead Wire | ||
฿ 5,643.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 220 ~ 230 | Round shaft type | With Terminal Box | ||
฿ 5,643.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 200 | Round shaft type | With Terminal Box | ||
฿ 3,973.33 ฿ 3,300.25 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 100 | Pinion shaft type | Lead Wire | ||
฿ 5,461.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 100 | Pinion shaft type | With Terminal Box | ||
฿ 5,461.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 110 ~ 115 | Pinion shaft type | With Terminal Box | ||
฿ 3,973.33 ฿ 3,300.25 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 110 ~ 115 | Pinion shaft type | Lead Wire | ||
฿ 4,085.00 ฿ 3,393.82 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 220 ~ 230 | Pinion shaft type | Lead Wire | ||
฿ 4,085.00 ฿ 3,393.82 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 60 | Standard | 200 | Pinion shaft type | Lead Wire | ||
฿ 5,643.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 220 ~ 230 | Pinion shaft type | With Terminal Box | ||
฿ 5,643.33 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 60 | Standard | 200 | Pinion shaft type | With Terminal Box | ||
฿ 4,563.33 ฿ 3,791.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 90 | Standard | 100 | Round shaft type | Lead Wire | ||
฿ 6,160.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 90 | Standard | 100 | Round shaft type | With Terminal Box | ||
฿ 6,160.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 90 | Standard | 110 ~ 115 | Round shaft type | With Terminal Box | ||
฿ 4,563.33 ฿ 3,791.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 90 | Standard | 110 ~ 115 | Round shaft type | Lead Wire | ||
฿ 4,705.00 ฿ 3,908.91 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 90 | Standard | 200 | Round shaft type | Lead Wire | ||
฿ 6,341.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 90 | Standard | 200 | Round shaft type | With Terminal Box | ||
฿ 4,705.00 ฿ 3,908.91 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 90 | Standard | 220 ~ 230 | Round shaft type | Lead Wire | ||
฿ 6,341.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 90 | Standard | 220 ~ 230 | Round shaft type | With Terminal Box | ||
฿ 4,563.33 ฿ 3,791.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 90 | Standard | 100 | Pinion shaft type | Lead Wire | ||
฿ 6,160.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 90 | Standard | 100 | Pinion shaft type | With Terminal Box | ||
฿ 6,160.00 | ORI AC STANDARD MOTOR | 1 Piece(s) | 18 Day(s) | 90 | 90 | Standard | 110 ~ 115 | Pinion shaft type | With Terminal Box | ||
฿ 4,563.33 ฿ 3,791.67 | ORI AC STANDARD MOTOR | 1 Piece(s) | 17 Day(s) | 90 | 90 | Standard | 110 ~ 115 | Pinion shaft type | Lead Wire |
Loading...
Type | Motor Unit | Motor Type | Reversible | Power Supply | Single-phase |
---|---|---|---|---|---|
Electromagnetic Brakes, Clutches | No |
How can we improve?
How can we improve?