1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel shaft GU-KBH gear head for small AC motor (high output type) (Part Number)

Parallel shaft GU-KBH gear head for small AC motor (high output type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,564.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Converts to required rotation speed and torque.

[Features]
· High allowable torque type gearhead with maximum allowable torque is 30N per m.
· The lineup includes reduction ratios from 50 to 180

Part Number
5GU60KBHSALE
5GU180KBHSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio

฿ 7,564.29

฿ 4,041.60

GEAR HEAD 1 Piece(s) Same day 60

฿ 7,787.42

฿ 4,552.53

GEAR HEAD 1 Piece(s) Same day 180

Loading...

  1. 1

Basic Information

Type Gearhead simplex Square Flange Dim. A(mm) 90 Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No