1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Pipe Flange, Screw-in Type Flange, JIS5K SUSF304 (Part Number)

Stainless Steel Pipe Flange, Screw-in Type Flange, JIS5K SUSF304
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 324.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Specifications]Material: SUSF304, Surface treatment: None, Fluid used: Water/Air/Steam/Gas/Oil

Part Number
SUSF304-TRFF-5K-15A
SUSF304-TRFF-5K-20A
SUSF304-TRFF-5K-25A
SUSF304-TRFF-5K-32A
SUSF304-TRFF-5K-40A
SUSF304-TRFF-5K-50A
SUSF304-TRFF-5K-65A
SUSF304-TRFF-5K-80A
SUSF304-TRFF-5K-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter

฿ 324.91

MIE WELDING FLANGE 1 Piece(s) 5 Day(s) 15A

฿ 388.58

MIE WELDING FLANGE 1 Piece(s) 5 Day(s) 20A

฿ 492.56

MIE WELDING FLANGE 1 Piece(s) 5 Day(s) 25A

฿ 882.01

MIE WELDING FLANGE 1 Piece(s) 5 Day(s) 32A

฿ 882.01

MIE WELDING FLANGE 1 Piece(s) 5 Day(s) 40A

฿ 1,083.43

MIE WELDING FLANGE 1 Piece(s) 5 Day(s) 50A

฿ 1,638.48

MIE WELDING FLANGE 1 Piece(s) 5 Day(s) 65A

฿ 1,994.67

MIE WELDING FLANGE 1 Piece(s) 7 Day(s) 80A

฿ 2,488.77

MIE WELDING FLANGE 1 Piece(s) 7 Day(s) 100A

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS standard flange Flange Type Screw-In Type
Material SUSF304 Nominal Pressure 5K Surface Treatment No