1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Screw-in Pipe Fitting 45° Elbow (Part Number)

Stainless Steel Screw-in Pipe Fitting 45° Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 285.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is made of SUS304.
[Features]
・ As It is made of stainless steel, it has excellent corrosion resistance and beautiful external appearance, and is sanitary. No rust bumps, no painting or plating required.
・ Cast products are made of high strength stainless steel SCS13A, manufactured by lost wax precision casting, and subjected to heat treatment to pickling. As a result, the structure is fine and stable, and it has high strength and can be used with confidence. In addition, the surface texture is dense and beautiful, and the dimensional accuracy is sufficient.

Part Number
SCS13A-45E-1/2B
SCS13A-45E-1/4B
SCS13A-45E-1B
SCS13A-45E-2B
SCS13A-45E-3/4B
SCS13A-45E-3/8B
SCS13A-45E-11/2B
SCS13A-45E-11/4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

฿ 321.32

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1/2B(15A)

฿ 285.04

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1/4B(8A)

฿ 651.05

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1B(25A)

฿ 1,564.96

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 2B(50A)

฿ 460.40

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 3/4B(20A)

฿ 285.04

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 3/8B(10A)

฿ 1,080.39

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/2B(40A)

฿ 858.67

MIE SCREWED FITTING 1 Piece(s) 7 Day(s) 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material SCS13A
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil Type Fitting
Surface Treatment No Interior Resin Lining No