1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auger Mini Point【150 Pieces Per Package】 (Part Number)

SCREWS FOR BUILDING MATERIALS

Auger Mini Point
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,540.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

As a new type of anchor, demonstrates effective performance with drywall materials with hollow structures for which nails and screws cannot be used. Mounts with just one screwdriver, and a pilot hole is not required. Provides a solid connection.

Part Number
DWAM-280
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,540.66

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Plug Material Zinc Alloy Die-Cast Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape Phillips Sales Unit Box/package
Full Length(mm) 28 Detailed Shape Disc Thread ridge Type Self-Tapping Screw
Diameter of Tapping Screw(mm) 4.0

Please check the type/dimensions/specifications of the part DWAM-280 in the Auger Mini Point series.