(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Received the 2008 Good Design Award
· Ideal balance and a low center of gravity.
Mounting Section Dia. d (mm) or Nominal Dia. | 5 | Mounting Section Type | Male thread | Mounting Section, Length L(mm) | 40 |
---|---|---|---|---|---|
Main Body, Type | Polygon | Main Body Material | Iron | Threaded End Machining | No |
Side Machined | No | Polygonal Shape, Type | Hex | Additional Function | No |
Main Body, Surface Treatment | No | Mounting Section, Surface Treatment | Trivalent Chromate | Main Body Surface Treatment, Details | Trivalent White |
Sales Unit | Box / Package |
How can we improve?
How can we improve?