1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White, Flower Nut No. 3【400 Pieces Per Package】 (Part Number)

DMB FLOWER NUT WHITE NO3

White, Flower Nut No. 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,535.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Elegant petal design. The head part is a high strength polyamide resin, and the thread part uses BSBM.

Part Number
HN3-M6-W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 11,535.48

DMB FLOWER NUT WHITE NO3 1 Pack(s)

400 Pieces Per Package

12 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M6 Mounting Section Type Female Thread Mounting Section, Length L(mm) 2
Main Body, Type Polygon Main Body Material Stainless Steel Polygonal Shape, Type Heptagon
Additional Function No Tapped, Round Hole Machining Blind Hole Main Body, Surface Treatment No
Main Body, Outer Dia. D(Ø) 17 Main Body, Height t(mm) 7 Sales Unit Box/package