1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DS Series, Compression Coil Spring【1-20 Pieces Per Package】 (Part Number)

KSC WIRE SPRING DS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • DS Series, Compression Coil Spring
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 537.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Meets standard dimensions for the D series (compliant with DIN 2098).
Cylinder type compression coil spring whose material was changed to stainless steel wire for spring.

Part Number
8137
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

฿ 731.23

KSC WIRE SPRING DS 1 Pack(s)

4 Pieces Per Package

4 Day(s) 103614.123.55.22450.01~73.0065.1761.67.54

Loading...

  1. 1
 

Basic Information

Material SUS304WPB End Surface Status Polishing on Both Ends Solid Length(mm) 0

Please check the type/dimensions/specifications of the part 8137 in the DS Series, Compression Coil Spring series.

Products with similar specification

Part Number
8005
8006
8007
8138
8139
8140
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

฿ 537.68

1 Pack(s)

20 Pieces Per Package

3 Day(s) 1017.5312.11.8518.51~16.0010.0670.520.520

฿ 537.68

1 Pack(s)

20 Pieces Per Package

4 Day(s) 105.53.73.74.6664.51~8.508.2230.55.520

฿ 537.68

1 Pack(s)

20 Pieces Per Package

3 Day(s) 107.93.75.12.9694.51~8.508.2230.57.520

฿ 692.13

1 Pack(s)

3 Pieces Per Package

3 Day(s) 1053.514.134.23.3850.01~73.0065.1761.610.53

฿ 731.23

1 Pack(s)

3 Pieces Per Package

4 Day(s) 107814.149.62.29850.01~73.0065.1761.614.53

฿ 731.23

1 Pack(s)

3 Pieces Per Package

4 Day(s) 1011514.1731.55350.01~73.0065.1761.620.53