(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Meets standard dimensions for the D series (compliant with DIN 2098).
Cylinder type compression coil spring whose material was changed to stainless steel wire for spring.
Part Number |
---|
8007 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | KSC WIRE SPRING DS | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 7.9 | 3.7 | 5.1 | 2.969 | 4.51~8.50 | 8.223 | 0.5 | 7.5 | 20 |
Loading...
Material | SUS304WPB | End Surface Status | Polishing on Both Ends | Solid Length(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part 8007 in the DS Series, Compression Coil Spring series.
Part Number |
---|
8004 |
8005 |
8006 |
8009 |
8010 |
8011 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 624.72 | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 | 12 | 3 | 8.3 | 2.74 | 8.51~16.00 | 10.067 | 0.5 | 14.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 17.5 | 3 | 12.1 | 1.851 | 8.51~16.00 | 10.067 | 0.5 | 20.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 5.5 | 3.7 | 3.7 | 4.666 | 4.51~8.50 | 8.223 | 0.5 | 5.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 16 | 3.7 | 9.7 | 1.306 | 4.51~8.50 | 8.223 | 0.5 | 14.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 23.5 | 3.7 | 14.2 | 0.883 | 4.51~8.50 | 8.223 | 0.5 | 20.5 | 20 | ||
฿ 537.68 | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 5.5 | 3.83 | 4.2 | 11.761 | 8.51~16.00 | 15.545 | 0.63 | 5.5 | 20 |
How can we improve?
How can we improve?