1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatically Actuated Freebear Unit Roller Unit (Part Number)

Pneumatically Actuated Freebear Unit Roller Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42,263.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A ball roller unit for pneumatically actuated Freebear units.
[Feature]
· Spring return type. (Moves down with exhaust)
· A unit with a built-in roller that moves up and down by air.
· Compared with Freebear units, the roller has a smaller starting frictional resistance (μ) in the rotational direction.
· Ideal for the direction turn and right-angle transfer in production line.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.

 
Part Number
ARU-1832-325
ARU-1832-580
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull length L
(mm)
Pitch x Number of Pieces
(mm)

฿ 42,263.85

FBC FREE BEAR ROLLER UNIT 1 Piece(s) 6 Day(s) 1032532X8

฿ 76,878.83

FBC FREE BEAR ROLLER UNIT 1 Piece(s) 6 Day(s) 1058032X16

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 17 Application Standard Mounting Height(mm) 36