1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Floating Freebear Unit 2544-series (Part Number)

Air Floating Freebear Unit 2544-series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40,575.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Air floating type unit that can be used by inserting into existing T-slot. Can be used by plugging directly into existing equipment.

 
Part Number
AFU-2544-300
AFU-2544-540
AFU-2544-680
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull length L
(mm)
Pitch x Number of Pieces
(mm)

฿ 40,575.32

FBC FREE BEAR 2544D 1 Piece(s) 6 Day(s) 10297.524X7

฿ 73,501.76

FBC FREE BEAR 2544D 1 Piece(s) 6 Day(s) 10537.524X17

฿ 92,919.92

FBC FREE BEAR 2544D 1 Piece(s) 6 Day(s) 10681.524X23

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 15.875 Application Standard Mounting Height(mm) 48