1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatically Actuated Freebear Unit Square Groove Insertion Type AFU-5057D Series (Part Number)

FBC FREE BEAR 5057D

Pneumatically Actuated Freebear Unit Square Groove Insertion Type AFU-5057D Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46,485.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A downward type ball roller unit for pneumatically actuated Freebear units.
[Feature]
· Moves down under the mold's own weight or with forced exhaust.
· Supplying compressed air moves up the built-in Freebear of each piston at the same time.
· Square groove machining to the machine bed in installation enables transporting and positioning of jigs, molds, and workpieces.
[Applications]
· Ideal for transporting heavy weight objects, assembling work benches (positioning), and replacing processing machine jigs.

 
Part Number
AFU-5057D-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 46,485.20

FBC FREE BEAR 5057D 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 25.4 Full length L(mm) 300 Pitch x Number of Pieces(mm) 50X4
Application Downward Mounting Height(mm) 57

Please check the type/dimensions/specifications of the part AFU-5057D-5 in the Pneumatically Actuated Freebear Unit Square Groove Insertion Type AFU-5057D Series series.