(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used by embedding in the cushion pinhole of the press or by drilling a hole in the machine bed.
· A transferred and positioned workpiece can be fixed by pushing the ball portion by means of a clamp.
· *Heat-resistant models can also be manufactured.
Part Number |
---|
C-4HS-20 |
C-5HS |
C-5HS-50 |
C-6DS |
C-6HS |
C-8DS |
C-8HS |
C-8HS-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | O.D. (Ø) | Ball Dia. (Ø) | Application | Mounting Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,283.33 | FBC FREE BEAR HS | 1 Piece(s) | 7 Day(s) | 10 | Flange | 34 | 12.7 | Standard | 45 | ||
฿ 3,234.31 | FBC FREE BEAR HS | 1 Piece(s) | 3 Day(s) | 10 | Cylinder | 30 | 15.875 | Standard | 31 | ||
฿ 2,579.29 | FBC FREE BEAR HS | 1 Piece(s) | 7 Day(s) | 10 | Flange | 39.5 | 15.875 | Standard | 55 | ||
฿ 6,374.50 | FBC FREE BEAR DS | 1 Piece(s) | 7 Day(s) | 10 | Flange | 60 | 19.05 | Downward | 47.5 | ||
฿ 3,654.02 | FREE BEAR HS | 1 Piece(s) | Same day | 10 | Cylinder | 38 | 19.05 | Standard | 38 | ||
฿ 8,892.29 | FBC FREE BEAR DS | 1 Piece(s) | 7 Day(s) | 10 | Flange | 75 | 25.4 | Downward | 60 | ||
฿ 5,053.10 ฿ 2,787.29 | FREE BEAR HS | 1 Piece(s) | Same day | 10 | Cylinder | 44 | 25.4 | Standard | 45 | ||
฿ 8,133.34 | FBC FREE BEAR HS | 1 Piece(s) | 7 Day(s) | 10 | Cylinder | 60 | 25.4 | Standard | 60 |
Loading...
Type | Standard | Allowable Load(N) | No |
---|
How can we improve?
How can we improve?